(G2H) Guaranteed to Hold. Select Here for more information about G2H courses.
The NX Nastran Introduction to Dynamic Analysis (NX) course introduces the dynamic capabilities available in NX Nastran. It covers the fundamental methods for solving for dynamic response, focusing on modal analysis. There is an emphasis on practical applications and enhancing the students' engineering judgment with respect to dynamic response. The fundamentals of structural dynamics theory are reviewed and the numerical methods used to solve them are presented.
The course covers the linear dynamic response capabilities of NX Nastran, including normal modes analysis, transient and frequency response, residual vectors, and enforced motion. The class is focused on NX Nastran and most of the material applies independently of pre- or postprocessor. However, additional material is available for demonstration of use with NX.
This course is intended for designers, engineers and finite element analysts who will be using NX Nastran to perform dynamic analyses to predict structural behavior under steady state and transient conditions.
Required courses: