Class is taught in the native environment.
Basic Design provides an entry level user a high-level overview of NX modeling, assemblies and drafting topics. This class is a subset of the NX functionality taught in Essentials for NX Designers. It is designed to fit with other courses such as Drafting Essentials and NX Manufacturing Fundamentals to make one week of training.
At the completion of the Basic Design class, the student will be able to develop basic solid and assembly models as well as drawings using the master model concept. These concepts can be applied in the real world of product development and collaboration. As with each course developed and taught by Siemens PLM Software professionals, this class reinforces our intimate knowledge of software's developments and instructs the students based on the underlying principles incorporated within the NX product suite
The NX Basic Design class was designed to increase the productivity of the student, teaching the necessary skills to accomplish the following:
Designers, engineers, manufacturing engineers, application programmers, NC programmers, CAD/CAM managers, and system managers who need to manage and use NX
None