NX
CAD Sheet Metal Modeling Processes

Course Code
TRCT2480-GH
Software
NX 12.0
User Level
Intermediate
Pricing ID
Contact Us
List Price
Contact Us
Price may not include taxes applicable to your billing region
Contact us for private event pricing
Training Center Duration
2 Days
LIVE Online Duration
4 hours each day for 4 Days

Aprenda a usar la aplicación Sheet Metal para crear maquinaria, cajas, soportes y otras piezas que normalmente se fabrican con una prensa de frenos. Aprenderá a crear características básicas como pestañas y bordes de contorno, y las desarrollará con características más avanzadas como refuerzos y persianas.

También aprenderá sobre los comandos avanzados de chapa metálica.

WHO SHOULD ATTEND

This course is suited for engineers, designers, and CAD/CAM managers who will use the Sheet Metal application.

PREREQUISITES

Required courses:

Or

  • Successful completion of Designing parts in NX Advisor on Learning Advantage (score >70%). Learning Advantage courses can also be used to prepare for the prerequisite assessment.

PROVIDED COURSE MATERIALS
  • Student Guide
  • Activity Material
ATTENDANCE REQUIREMENTS

This course was written against NX 12.0.1

For LIVE! classes, customers are required to have NX 12.0.1 installed.

Find Upcoming Classes
For more information
Learning Services, Mexico

PRIMARY COURSE TOPICS

Day 1

  • Identifying Sheet Metal workflows
  • Learning about sheet metal preferences
  • Creating sheet metal parts using base features, bends, and flanges
  • Closing corners, creating cutouts and deform features

Day 2

  • Flattening sheet metal parts
  • Creating advanced sheet metal features
  • Analyzing sheet metal forming
  • Working with non-sheet metal parts imported from other CAD systems