NX
CAD Model Based Definition using PMI (G2H)

Código do Curso
TRCT2345-GH
Software
NX 1899
Idioma
Português
Nível de Usuário
Beginner
Preço de Lista
R$ 472,00 (BRL)
O preço pode não incluir os impostos aplicáveis à sua região de faturamento
Duração no Centro de Treinamento
1 Day
Duração do Online AO VIVO
4 hours each day for 2 Days

(G2H) Guaranteed to Hold. Select Here for more information about G2H courses.

Model Based Definition using PMI, is designed for users who plan to use the Product and Manufacturing Information (PMI) application to add manufacturing and other information to a part model. You can attach information needed by downstream applications such as tooling, manufacturing, inspection, and shipping. The information can be text, dimensions, GD & T, or symbols.

QUEM DEVE PARTICIPAR
  • Designers
  • Engineers
  • CAD/CAM Managers
PRÉ-REQUISITOS

Cursos requeridos:

Or

Successful completion of NX Basics Advisor prerequisite assessment on the Learning Advantage (score >70%). Learning Advantage courses can also be used to prepare for the prerequisite assessment.

Working knowledge of the following:

  • Navigating the NX interface
  • Controlling the visibility of objects using layers
  • Part file saving conventions
  • Standard practices for creating drawings
  • Experience working with drawing views and sheets
  • Using and applying geometric dimensioning and tolerancing

MATERIAIS DO CURSO FORNECIDOS
  • Student Guide
  • Activity Material
Find Upcoming Classes
Para obter mais informações
Learning Services, Brazil

TÓPICOS DO CURSO PRIMÁRIO

  • Create and replace PMI
  • PMI dimensioning
  • Supplemental Geometry and PMI Annotation
  • Section Views
  • Search and Reports
  • Check PMI GD & T validity
  • PMI data reuse
  • Technical data packages