NX
CAD Model Based Definition using PMI
With Teamcenter Integration

Course Code
TRCT2345-TC-SG
Software
NX 12.0
Language
English
User Level
Beginner
List Price
Call for more information
Price may not include taxes applicable to your billing region
Training Center Duration
1 Day

Model Based Definition using PMI, an exclusive offering by the Siemens US Training team, is designed for users who plan to use the Product and Manufacturing Information (PMI) application to add manufacturing and other information to a part model. You can attach information needed by downstream applications such as tooling, manufacturing, inspection, and shipping. The information can be text, dimensions, GD&T, or symbols.

Class is taught in the Teamcenter Integration environment.

WHO SHOULD ATTEND
  • Designers
  • Engineers
  • CAD/CAM Managers
PREREQUISITES

Required courses:

Or

  • Successful completion of the NX Basics Advisor in Learning Advantage (score >70%). Learning Advantage courses can also be used to prepare for the prerequisite assessment.

Working knowledge of the following:

PROVIDED COURSE MATERIALS
  • Student Guide
  • Activity Material
ATTENDANCE REQUIREMENTS

For LIVE! classes, customers are required to have NX 12.0.1 installed.

Find Upcoming Classes
For more information
Learning Services, Singapore

PRIMARY COURSE TOPICS

  • Create and replace PMI
  • PMI dimensioning
  • Supplemental Geometry and PMI Annotation
  • Specialized PMI
  • Section Views
  • Search and Reports
  • Check PMI GD & T validity
  • PMI data reuse