Course Description
Plant Simulation
Plant Simulation Basics
Software
Plant Simulation 16
Language
Español
User Level
Beginner
Pricing ID
Select Country
Live In-Person Duration
5 Days
Live Online Duration
4 hours each day for 10 Days
En este curso, los ingenieros industriales con poco o ningún conocimiento de simulación de plantas aprenden a preparar, ejecutar y evaluar estudios de simulación para probar soluciones a problemas de fabricación. Durante el curso, creará modelos utilizando objetos básicos, definirá lógica personalizada utilizando métodos y generará contenido de informes.
WHO SHOULD ATTEND
Individuals who wish to become knowledgeable using basic Plant Simulation features.
PROVIDED COURSE MATERIALS
- Student Guide
PRIMARY COURSE TOPICS
DAY 1
- Overview of Plant Simulation
- Get started with Plant Simulation
- Explore the Plant Simulation graphical user interface
- Define a target, analyze a simple system, and acquire data
- Create a simple model
- Validate the throughput of a simple model
- Prepare to create a new model from the previous model
- Create a more detailed model to produce a better result (begin)
DAY 2
- Create a more detailed model to produce a better result (finish)
- Implement basic objects to analyze results
- Create a hierarchical model
- Identify inherited objects and attributes
- Navigate and change 3D viewer visualization
- Simulate machine processing time and failures with distributions
- Material flow objects with a capacity greater than one
- Model length-oriented objects (begin)
DAY 3
- Model length-oriented objects (finish)
- Setup time, assembly, and dismantle objects
- Create user-defined attributes and data tables
- Use basic workers and work shifts
- Create experiments and custom reports
- Gather time, cost, and power consumption statistics
DAY 4
- Add textured plates, point clouds, and backgrounds
- Insert custom logic
- Use the Method Debugger and anonymous identifiers
- Run a method during a simulation
- Set attribute values with methods
- Control frames and access data in tables (begin)
DAY 5
- Control frames and access data in tables (finish)
- Access data in tables, built-in methods, and convert data
- Create conditional methods and access the contents of an object
- Model transport systems and setup time
- Collect statistics with methods
- Save and load data into a Plant Simulation table