Plant Simulation
Plant Simulation Basics

Course Code
TR46101
Software
Plant Simulation 15.0
Language
Español
User Level
Beginner
Pricing ID
Select Country
List Price
Select Country
Price may not include taxes applicable to your billing region
Contact us for private event pricing
Live In-Person Duration
5 Days

El curso Conceptos básicos de Plant Simulation presenta a los usuarios de Plant Simulation licencias profesionales, estándar o de aplicaciones para Plant Simulation y su funcionalidad básica. Los estudiantes aprenderán cómo construir, ejecutar y evaluar modelos de simulación. La definición de lógica personalizada (métodos) también se discutirá.

WHO SHOULD ATTEND

Individuals who would like to become Plant Simulation users

PREREQUISITES

  • Familiarity with Windows environment
  • Knowledge of discrete event simulation suggested

PROVIDED COURSE MATERIALS
  • Student Guide
Find Upcoming Classes
For more information
Learning Services, Mexico

PRIMARY COURSE TOPICS

DAY 1

  • Introduction to simulation studies
    • Overview of Plant Simulation
    • Get started with Plant Simulation
    • Explore the Plant Simulation graphical user interface
  • Perform a basic simulation study (begin)
    • Define a target, analyze a simple system, and acquire data
    • Create a simple model
    • Validate the throughput of a simple model
    • Prepare to create a new model from the previous model
    • Create a more detailed model to produce a better result (begin)

DAY 2

  • Perform a basic simulation study (finish)
    • Create a more detailed model to produce a better result (finish)
    • Implement basic objects to analyze results
  • Extend a model to include more realistic, modular components
    • Create a hierarchical model
    • Identify inherited objects and attributes
    • Navigate and change 3D viewer visualization
    • Simulate machine processing time and failures with distributions
    • Material flow objects with a capacity greater than one
  • Extend a model to include conveyors and workers (begin)
    • Model length-oriented objects (begin)

DAY 3

  • Extend a model to include conveyors and workers (finish)
    • Model length-oriented objects (finish)
    • Setup time, assembly, and dismantle objects
    • Create user-defined attributes and data tables
    • Use basic workers and work shifts
  • Extend a model to include presentation collateral (begin)
    • Create experiments and custom reports
    • Gather time, cost, and power consumption statistics

DAY 4

  • Extend a model to include presentation collateral (finish)
    • Add textured plates, point clouds, and backgrounds
  • Extend a model to include custom logic/methods (begin)
    • Insert custom logic
    • Use the Method Debugger and anonymous identifiers
    • Run a method during a simulation
    • Set attribute values with methods
    • Control frames and access data in tables (begin)

DAY 5

  • Extend a model to include custom logic/methods (finish)
    • Control frames and access data in tables (finish)
    • Access data in tables, built-in methods, and convert data
    • Create conditional methods and access the contents of an object
    • Model transport systems and setup time
    • Collect statistics with methods
    • Save and load data into a Plant Simulation table