The Simcenter Amesim - Design and Simulate Two-Phase Flow Systems course enables the student on the handling of two-phase fluid flows in Simcenter Amesim as well as external exchanges with moist air. The student will be guided through the modelling and design of two -phase flow systems using the Two Phase Flow Library.
Technical Specialists or Engineers who are starting to use Simcenter Amesim for simulation and analysis of transients in systems where phase changes occur, who want to model the dynamic or static behaviour of typical refrigerant loops.
Required courses:
Other recommended courses: